text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 995 20

Catalog No. : B99520

Description:  CHNL 12GA 1.5X1.5IN 20FT STL

UPC: 785991758825

Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 20 Feet, Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers on Three Sides
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

20 ft

Width

1-1/2 in

Depth

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4029

Documents/Support Tools

SDS

Click here