text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 947

Catalog No. : B947

Description:  STEEL PLATE CONNECTOR

UPC: 785991758566

Connector Cross Plate, Length 4-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Mounting Holes O.C.

1.7687 in

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant