text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 944

Catalog No. : B944

Description:  DBL BRACE CONN LEN4.5IN W3IN STL

UPC: 785991758474

Connector Double Brace, Length 4-1/2 Inches, Width 3 Inches, Channel Width 1-1/2 Inches, Steel with 9/16 Inch Hole on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Mounting Holes O.C.

1.7687 in

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

3 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant