text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 941HD

Catalog No. : B941HD

Description:  JOINER FOR B-905 CHANNEL

UPC: 785991007305

Channel Joiner for 1-1/2 Inch x 1-1/2 Inch, Length 6 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with B 905 series channels.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Length

6 in

Width

1-1/2 in

Depth

1-1/2 in

Thickness

12 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant