Catalog No. : B941-G
Description: PVC CTD STEEL JOINER 4HOLE 6IN LONG
UPC: 704508354954
PVC Coated Steel Joiner for B-905 Channel, Length 6 Inch, 4 Holes with 9/16 Inch Diameter, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Special Features |
Continuous Open Slot the Entire Length |
Specifications
Finish |
PVC Coated |
Color |
Gray |
Classifications
Brand Name |
Ocal |