text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 941

Catalog No. : B941

Description:  CHNL JOINER 1.5X1.5IN LEN 6IN STL

UPC: 785991758375

Channel Joiner for 1-1/2 Inch x 1-1/2 Inch, Length 6 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with B 905 series channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Length

6 in

Height

1-1/2 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant