text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 940 2

Catalog No. : B9402

Description:  CRNR BRACE LEN 13.5IN W 1.5IN STL

UPC: 785991758313

Corner Brace, Overall Length 13-1/2 Inches, Length from Mounting Hole to Wall 12-3/4 Inches, Diagonal Length 16-5/8 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Braces

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

2

Classifications

Brand Name

Kindorf

Dimensions

Length

13-1/2 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant