Catalog No. : B939HD
Description: CLOSED ANGLE CONNECTOR (HOT DIP GAL
UPC: 785991007664
Connector Closed Angle, Length 3-1/8 Inches with 2-1/4 Inch after 45 Degree Bend, Width 1-1/2 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
3-1/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |