text.skipToContent text.skipToNavigation

Catalog No. : B937-G

Description:  PVC CTD 5HOLE STEEL FLAT PLATE CONN

UPC: 704508354886

PVC Coated Steel Flat Plate T-connector, 5 Holes, 9/16 Inch Diameter, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Steel

Color

Gray

Number Of Holes

5

Classifications

Brand Name

Ocal