text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 936 HD

Catalog No. : B936HD

Description:  ANGL PLT CONN LEN 4.5IN W 3IN HDG

UPC: 785991008258

Connector Angle Plate, Length 4-1/2 Inches, Width 3 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Mounting Holes O.C.

1.7687 in

Number Of Holes

4

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

3 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant