text.skipToContent text.skipToNavigation

Catalog No. : B936-G

Description:  PVC CTD 3/16IN STL ANGLE PLATE CONN

UPC: 704508354879

PVC Coated 3/16 Inch Steel Angle Plate Connector, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Steel

Color

Gray

Number Of Holes

3

Classifications

Brand Name

Ocal