text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 934

Catalog No. : B934

Description:  STEEL CORNER CONNECTOR

UPC: 785991758047

Connector Outside Corner, Length 4-3/4 Inches, Width 3 Inch, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Length

4-3/4 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant