text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 926

Catalog No. : B926

Description:  Z-SPRT CONN LEN 3IN W 1.5IN STL

UPC: 785991757835

Connector Z Support, Length 3 Inches, Width 1-1/2 Inch, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. x 1-1/2 in. channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant