text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 921

Catalog No. : B921

Description:  2-SIDE CRNR CONN LEN 4.5IN W 1.5IN

UPC: 785991757743

Connector Two-Side Corner, Length 4-1/2 Inches, Length From Beam 4-1/2 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

8

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant