text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 919

Catalog No. : B919

Description:  RH GUSSET CONN LEN 4.5IN STL

UPC: 785991757682

Connector Right-Hand Gusset, Length 4-1/2 Inches, Length From Beam 3 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

9

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant