text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 914 3/8

Catalog No. : B9143/8

Description:  CHNL SQ NUT 3/8-16IN STL

UPC: 785991757088

Channel Square Nut, Size 3/8-16 Inch, Thickness 5/16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Special Features

Galvkrom finish which out performs other finishes

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

3/8 - 16

Height

5/16 in

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant