text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 912 1/4

Catalog No. : B9121/4

Description:  DEEP CHNL SPRING NUT 1/4-20IN STL

UPC: 785991756364

Channel Spring Nut, Size 1/4-20 Inch, Thickness 3/16 Inch, Steel, for use with 3/4 Inch Deep Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Special Features

Self-holding clamping nut with spring attached

Application

For use with 3/4 in. deep channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here