text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 911 3/8SS

Catalog No. : B9113/8SS

Description:  CHANNEL NUT

UPC: 785991753448

Channel Spring Nut, Size 3/8-16 Inch, Thickness 5/16 Inch, Stainless Steel, for use with 1-1/2 Inch Deep Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The extreme resistance to side slip results from the unique design of the alternate teeth, spaced and designed to develop a wedging action that increases with pressure or load.

Descriptors

Category

Spring nuts

Special Features

Kindorf self aligning channel nuts are designed to provide resistance to pull out and resistance to side slip in excess of the full strength of the channels with which they are used.

Application

For use with 1 1/2 in. deep channels.

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant