text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 911 3/8 SN2

Catalog No. : B9113/8SN2

Description:  CHNL STUD NUT 3/8IN THK 5/16IN STL

UPC: 785991756050

Channel Stud Nut with Self-Holding Clamping Nut with Spring, Size 3/8-16 Inch, Thickness 5/16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel nuts

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

3/8-16 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant