text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 911 1/2 SN1

Catalog No. : B9111/2SN1

Description:  CHNL STUD NUT 1/2-13IN STL

UPC: 785991756081

Channel Stud Nut with Self-Holding Clamping Nut with Spring, Size 1/2-13 Inch, Thickness 5/16 Inch, Steel, for use with 1-1/2 Inch Deep Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel nuts

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant