text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 911 1/2

Catalog No. : B9111/2

Description:  CHNL SPRING NUT 1/2-13IN STL

UPC: 785991756067

Channel Spring Nut, Size 1/2-13 Inch, Thickness 3/8 Inch, Steel, for use with 1-1/2 Inch Deep Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The extreme resistance to side slip results from the unique design of the alternate teeth, spaced and designed to develop a wedging action that increases with pressure or load.

Descriptors

Category

Spring nuts

Special Features

Kindorf self aligning channel nuts are designed to provide resistance to pull out and resistance to side slip in excess of the full strength of the channels with which they are used.

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here