text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 907 10 PG

Catalog No. : B90710PG

Description:  CHANNEL 14 GA 1.5X.75 IN PRE-GA

UPC: 785991165913

Channel, 14 Gauge, 1-1/2 Inch x 3/4 Inch, Length 10 Feet, Pre-Galvanized Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Pre-galvanized

Color

Green

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

3/4 in

Documents/Support Tools

SDS

Click here