text.skipToContent text.skipToNavigation

Catalog No. : B905-G

Description:  PVC CTD CHANNEL 1-1/2IN RAIL GRAY

UPC: 704508354626

PVC Coated 12 Gauge Channel with 1-1/2 Inch Siderail, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Continuous Open Slot the Entire Length

Specifications

Gauge

12

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Length

3 in

Depth

1-1/2 in