Alternate Catalog No. : B 904 20
Catalog No. : B90420
Description: CHANNEL (T-SLOTS ON 1 1/2 CENTERS)
UPC: 785991754445
Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 20 Feet, Steel with T-Slots 3/4 Inch to 1 Inch Wide on 1-1/2 Inch Centers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
- The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
- Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Gauge |
12 Gauge |
Finish |
Galv-Krom/Standard |
Classifications
Brand Name |
Kindorf |
Dimensions
Length |
20 ft |
Width |
1-1/2 in |
Depth |
1-1/2 in |
Documents/Support Tools
SDS |