Alternate Catalog No. : B 900 10 GR
Catalog No. : B90010GR
Description: CHANNEL 12GA NO HOLES GREEN PAINT
UPC: 785991165623
Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 10 Feet, Steel with Green Urethane Powder Coat Finish
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
- The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
- Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Finish |
Green Urethane |
Color |
Green |
Classifications
Brand Name |
Kindorf |
Dimensions
Length |
10 ft |
Documents/Support Tools
SDS |