text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 804 NEOP RED

Catalog No. : B804NEOPRED

Description:  B 804 NEOP MADE IN RED

UPC: 616013121603

End Cap, PVC, Color Red, For use with B-1400 series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Color

Red

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here