text.skipToContent text.skipToNavigation

Catalog No. : B73CH

Description:  U-TYPE COMPRESSION DIE BLU

UPC: 783786107896

U-Type Insert Compression Die for Hydraulic Heads, Blue, #6 AWG CU - 8 AWG AL
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here