text.skipToContent text.skipToNavigation

Catalog No. : B3/8-6

Description:  3/8X6PO BOLT/WASH&NUT SS401E/RCK

UPC: 624871006512

2 bolts 3/8 x 6 inches long complete with 1 washer 1 lockwasher and 1 nut finished hot galvanized
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Washer kits

Specifications

Included

2 bolts, 1 washer, 1 lockwasher and 1 nut

Finish

Hot dip galvanized

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here