Catalog No. : B228E-R
Description: 2 LAMP RND BOX KIT SILVER CONTEMP
UPC: 42269009301
Security and general outdoor lighting fixture for residential and commercial applications. Accent lighting fixture for highlighting outdoor signs and architectural details. Compact outdoor lighting fixture that can be mounted easily in most places and aimed in any direction.
- Clean lines and precision manufacturing result in a fixture that will enhance any application.
- High-quality replaceable porcelain socket with high-temperature leads enables easy field maintenance.
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Number Of Lamps |
2 |
|
Fixture Material |
Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E77360 |
Dimensions
|
Length |
7-3/4 in |
|
Width |
5-1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E77360 | N/A | IEZR | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
7.75 inch |
|
Width |
5.5 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover attachment |
Screwed |