text.skipToContent text.skipToNavigation

Catalog No. : B228BKE-R

Description:  2 LAMP RND BOX KIT BLACK CONTEMP

UPC: 42269010901

Security and general outdoor lighting fixture for residential and commercial applications. Compact outdoor lighting fixture that can be mounted easily in most places and aimed in any direction.

Contemporary Round Weatherproof Floodlight Kit, 2 Lamps, Depth 11 Inches, Width 5-1/2 Inches, Height 7-3/4 Inches, Black, Aluminum, 150 Watt Maximum, Includes Two Reflectors, Round Cover, Gasket, and Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Landscape lighting

Specifications

Style

2-lamp Contemporary Floodlight

Wattage

150 W

Number Of Lamps

2

Fixture Material

Aluminum

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Length

11 in

Width

5-1/2 in

Height

7-3/4 in

Documents/Support Tools

Sales Drawing

Click here