text.skipToContent text.skipToNavigation

Alternate Catalog No. : B209 EG

Catalog No. : B209EG

Description:  Z SHAPE SPRT 2-HOLE SZ 1IN EG STL

UPC: 616013068892

Support, Z Shape, Two Holes with Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Pre-Galvanized Steel, For use with B Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here