text.skipToContent text.skipToNavigation

Catalog No. : B17135

Description:  BUSHING CABLE1.100I.D.

UPC: 708917268734

Cable Bushing, Size 1.1 Inch Inner Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Finish

Natural

Color

Black

Classifications

Brand Name

Russellstoll