text.skipToContent text.skipToNavigation

Catalog No. : B17079R

Description:  M432 ILK REPL INT ASSY

UPC: 708917297239

Replacement Interior Receptacle Assembly - Rating 30A, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A