text.skipToContent text.skipToNavigation

Catalog No. : B14343

Description:  GASKET FOR 100A INTERLOCK

UPC: 708917135654

Gasket for Interlocked Receptacle and Circuit Breaker Combination Enclosure, 30/60/100Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

8-1/4 Inches x 14-5/8 Inches

Thickness

1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant