text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400P 10

Catalog No. : B1400P10

Description:  PUNCHED CHNL 14GA 1-5/8X13/16 10FT

UPC: 616013111727

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Punched Steel with 9/16 Inch Holes on 1-7/8 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

SDS

Click here