text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400HS 10T316SS

Catalog No. : B1400HS10T316SS

Description:  HS CHNL 14GA 1-5/8X13/16 10FT 316SS

UPC: 786210635224

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Half Slot Type 316 Stainless Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here