text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1400 20PG

Catalog No. : B140020PG

Description:  CHNL 14GA 1-5/8X13/16 20FT PG STL

UPC: 616013111581

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Load ratings as shown have a safety factor of 3 in 3000 lb. hard rock concrete

Application

For casting into concrete walls, floors or ceilings to provide for attachment anywhere along the continuous slot.

Specifications

Gauge

14 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here