text.skipToContent text.skipToNavigation

Catalog No. : B14-10

Description:  NON-INS RING TERM 18-14 BOLT No10

UPC: 786210803241

Non-Insulated Ring Terminal, Length .75 Inches, Width .31 Inches, Bolt Hole #10, Wire Range #18-#14 AWG, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • These non-insulated ring terminals are made of electrolytic copper for high conductivity.
  • They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
  • Serrated barrel increases grip on wire.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: B87

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here