text.skipToContent text.skipToNavigation

Catalog No. : B12SV24N-2LJ-D-CW4

Description:  12V NEMA-4X EM UNIT ADNA CW4

UPC: 787321174176

Colour: black, Powerpack of 12V-24W, Ni-Cd, two lamps, MR16 LED, 12V-6W, diagnostics, non-audible, cold weather -40°F to 104°F (-40°C to +40°C), Battery Unit, Voltage DC: 12V, 120/277VAC, self-powered, Spec Grade: industrial, non audible, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting