text.skipToContent text.skipToNavigation

Catalog No. : B120210AL

Description:  CHNL BK-BK 12GA 1-5/8X13/16 10FT AL

UPC: 616013136973

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Aluminum, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

0.8125 inch

Profile shape

U-profile

Model

Double profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Aluminium

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here

Click here