text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200S 10

Catalog No. : B1200S10

Description:  SLTD CHNL 12GA 1-5/8X13/16 10FT STL

UPC: 616013104354

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Slotted Steel with 7/16 Inch x 3 Inch Slots on 4 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Gold

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

SDS

Click here