text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200P 10HDG

Catalog No. : B1200P10HDG

Description:  PUNCHED CHNL 12GA1-5/8X13/16 10'HDG

UPC: 616013102138

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Punched Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-7/8 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Documents/Support Tools

SDS

Click here