Alternate Catalog No. : B1200HS 20GR
Catalog No. : B1200HS20GR
Description: HS CHNL 12GA 1-5/8X13/16 20FT GRN
UPC: 616013101834
Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Half Slotted Green Urethane Powder Coated Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire |
Specifications
Gauge |
12 Gauge |
Finish |
Urethane Powder |
Color |
Green |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
20 ft |
Width |
1-5/8 in |
Depth |
13/16 in |
Documents/Support Tools
SDS |