text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200 20AL

Catalog No. : B120020AL

Description:  CHNL 12GA 1-5/8X13/16 20FT ALUMINUM

UPC: 616013104194

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here