text.skipToContent text.skipToNavigation

Alternate Catalog No. : B1200 10T316SS

Catalog No. : B120010T316SS

Description:  CHNL 12GA 1-5/8X13/16 10FT 316 SS

UPC: 616013104736

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here