text.skipToContent text.skipToNavigation

Alternate Catalog No. : B100 5/16

Catalog No. : B1005/16

Description:  SHORT SPR NUT 5/16IN STL

UPC: 616013297452

Nut, Short Spring, Size 5/16 Inch, Steel, For use with B Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Spring nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with B series channel and inserts.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here