text.skipToContent text.skipToNavigation

Alternate Catalog No. : B100 1/4SS

Catalog No. : B1001/4SS

Description:  SHORT SPR NUT 1/4IN STN-STL

UPC: 616013297513

Nut, Short Spring, Size 1/4 Inch, Stainless Steel, For use with B Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with B series Channel and Inserts

Specifications

Material of Construction

Stainless Steel

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC000096 T-nut for channels

Material

Stainless steel

Surface protection

Untreated

With spring

Y

Documents/Support Tools

Sales Drawing

Click here