text.skipToContent text.skipToNavigation

Catalog No. : B100-3/8EGC

Description:  CHANNEL SPRING NUT 3/8IN

UPC: 786210562605

Nut, Short Spring, Size 3/8 Inch, Electro-Galvanized Steel, For use with B Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For all B and D Series channel and inserts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

Y

Documents/Support Tools

Sales Drawing

Click here