text.skipToContent text.skipToNavigation

Catalog No. : B100-1/4EGC

Description:  CHANNEL SPRING NUT 1/4IN

UPC: 786210563015

Nut, Short Spring, Size 1/4 Inch, Electro-Galvanized Steel, For use with B Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For all B and D Series channel and inserts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

Y

Documents/Support Tools

Sales Drawing

Click here