text.skipToContent text.skipToNavigation

Alternate Catalog No. : B-CK 400

Catalog No. : B-CK400

Description:  HYD CRIMPING BATTERY TOOL 140KN

UPC: 5415022352245

140 Kilo-newton Hydraulic Battery Powered Crimping Tool. Crimping Capacity 10 to 400 mm2 Copper Connectors. Includes Tool, 2 Batteries, Charger, Carrying Case and Instruction Manual.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Special Features

Includes Tool, 2 Batteries, Carrying Case and Instruction Manual.

Specifications

Crimping Force

140 Kilonewtons

Crimping Capacity

10 to 400 mm2

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here